Schneider Electric USA Website

Welcome to our website.

Select your location

View all Multi 9
Schneider Eletric MGN61343 Picture

MGN61343

Green premium brand logo
Schneider Eletric MGN61343 Picture
MGN61343
Green premium brand logo

Multi 9 - C60 UL489 - MCB - 1P - 20 A - D Curve - 277 V - 10 kA - tunnel term

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 168.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    range
    Multi 9
    product name
    Multi 9 C60
    product or component type
    Miniature circuit-breaker
    device short name
    C60 UL489
    device application
    Distribution
    poles description
    1P
    number of protected poles
    1
    Line Rated Current
    20 A 77 °F (25 °C)
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    D
    breaking capacity
    10 kA AIR 277 V AC UL 489
    10 kA AIR 277 V AC CSA C22.2 No 5.2
    10 kA Icu 277 V AC EN/IEC 60947-2
    10 kA Icu 277 V AC GB 14048.2
    suitability for isolation
    Yes EN/IEC 60947-2
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    277 V AC
    magnetic tripping limit
    12 x In +/- 20 % AC
    limitation class
    3 EN/IEC 60947-2
    [Ui] rated insulation voltage
    500 V AC EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kVEN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    2
    height
    5.55 in (141 mm)
    width
    0.71 in (18 mm)
    depth
    2.70 in (68.7 mm)
    product weight
    0.24 lb(US) (0.11 kg)
    color
    Grey
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    provision for padlocking
    Padlockable
    connections - terminals
    Tunnel type terminal top or bottom) - 1 0.00…0.01 in² (2.5…6 mm²) AWG 14...AWG 10) - rigid
    Tunnel type terminal top or bottom) - 2 0.00…0.01 in² (2.5…6 mm²) AWG 14...AWG 10) - rigid
    tightening torque
    14.16 lbf.in (1.6 N.m) top or bottom
    Environment
    standards
    GB 14048.2
    EN/IEC 60947-2
    UL 489
    CSA C22.2 No 5
    product certifications
    CSA
    CCC
    IEC
    UL
    IP degree of protection
    IP20IEC 60529
    IP40 modular enclosure)IEC 60529
    pollution degree
    3 EN/IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 IEC 60068-1
    relative humidity
    95 % 131 °F (55 °C)
    operating altitude
    6561.68 ft (2000 m)
    ambient air temperature for operation
    -22…158 °F (-30…70 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
    Ordering and shipping details
    Category
    00915 - C60N MINIATURE CIRCUIT BREAKER-UL489
    Discount Schedule
    DE2
    GTIN
    00785901488644
    Package weight(Lbs)
    0.16 kg (0.36 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Multi 9 Circuit Breakers and Protectors System Catalog (Version 2.3)
    Description
    This catalog includes selection information for UL and CSA rated devices, IEC rated protection devices, ground-fault protection devices, and accessories.
    Size pdf
    Size 2 MB
    Date 11/4/14
    Description
    This catalog includes selection information for UL and CSA rated devices, IEC rated protection devices, ground-fault protection devices, and accessories.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    C60H-DC Supplementary Protectors (DC) (Version 1.0)
    Description
    This bulletin provides a description and information on dimensions for C60H-DC, UL1077 Supplementary Protectors (DC).
    Size pdf
    Size 167.6 KB
    Date 3/25/09
    Description
    This bulletin provides a description and information on dimensions for C60H-DC, UL1077 Supplementary Protectors (DC).
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 948.8 KB
    Date 4/27/09
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGN61343 : Multi 9 - C60 UL489 - MCB - 1P - 20 A - D Curve - 277 V - 10 kA - tunnel term
    Description
    Multi 9 - C60 UL489 - MCB - 1P - 20 A - D Curve - 277 V - 10 kA - tunnel term
    Size pdf
    Size 195.3 KB
    Date 1/26/20
    Description
    Multi 9 - C60 UL489 - MCB - 1P - 20 A - D Curve - 277 V - 10 kA - tunnel term
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 210.7 KB
    Date 7/4/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGN61343 : Multi 9 - C60 UL489 - MCB - 1P - 20 A - D Curve - 277 V - 10 kA - tunnel term
    Description
    Multi 9 - C60 UL489 - MCB - 1P - 20 A - D Curve - 277 V - 10 kA - tunnel term
    Size pdf
    Size 195.3 KB
    Date 1/26/20
    Description
    Multi 9 - C60 UL489 - MCB - 1P - 20 A - D Curve - 277 V - 10 kA - tunnel term
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGN61343 : Multi 9 - C60 UL489 - MCB - 1P - 20 A - D Curve - 277 V - 10 kA - tunnel term
    Description
    Multi 9 - C60 UL489 - MCB - 1P - 20 A - D Curve - 277 V - 10 kA - tunnel term
    Size pdf
    Size 195.3 KB
    Date 1/26/20
    Description
    Multi 9 - C60 UL489 - MCB - 1P - 20 A - D Curve - 277 V - 10 kA - tunnel term
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /