USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Mini Power-Zone LV Substation
Schneider Eletric MPZ10S40FSS Picture

MPZ10S40FSS

Product Logo
Schneider Eletric MPZ10S40FSS Picture
MPZ10S40FSS
Product Logo

Mini Power Zone 10kVA 480-120/240

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    12,920.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Sealed Transformer
    Certifications
    UL listed
    Type
    Mini Power-Zone
    Enclosure Code
    A
    Insulation Temperature
    365 °F (185 °C)
    Phase
    1 phase
    Primary Voltage
    480 V
    Secondary Voltage
    120/240 V
    Full Capacity Taps
    2 5 % FCBN
    Power Rating
    10 kVA
    Temperature Rise
    115 °C
    Winding Material
    Copper
    Interrupt Rating
    18 kA
    Circuit Breaker Type
    Primary main breaker
    Secondary main breaker
    Feeder breaker
    Interior Type
    QO Load Center interior
    Number of Spaces Available
    10
    Number of Circuits
    10
    Enclosure Type
    NEMA 3R stainless steel 316
    Ordering and shipping details
    Category
    16275 - MPZ PLUG ON BRANCH CB
    Discount Schedule
    PE2
    GTIN
    00785901133513
    Package weight(Lbs)
    99.79 kg (220 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel (Metallic) and Toluene which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 14: Transformers (Version 1.0)
    Description
    Digest 178 Catalog Section 14 includes information on general purpose dry type 600 V and below, industrial control, instrument, and energy efficient dry type transformers. Replaces Digest 177 section 14; 0100CT1501_SEC-14
    Size pdf
    Size 2.2 MB
    Date 5/12/19
    Description
    Digest 178 Catalog Section 14 includes information on general purpose dry type 600 V and below, industrial control, instrument, and energy efficient dry type transformers. Replaces Digest 177 section 14; 0100CT1501_SEC-14
    Square D Mini Power-Zone Transformer Catalog (Version 2.0)
    Description
    Square D™ Mini Power-Zone Unit Substations are a miniaturized version of the Square D PowerZone Unit Substation. Because the Mini Power-Zone Unit Substation is furnished as a complete package,considerable savings in installation time and costs can be realized. This catalog includes selection tables, enclosure dimension drawings, wiring diagrams, and product specifications.
    Size pdf
    Size 8.8 MB
    Date 5/3/18
    Description
    Square D™ Mini Power-Zone Unit Substations are a miniaturized version of the Square D PowerZone Unit Substation. Because the Mini Power-Zone Unit Substation is furnished as a complete package,considerable savings in installation time and costs can be realized. This catalog includes selection tables, enclosure dimension drawings, wiring diagrams, and product specifications.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MPZ10S40FSS_ROHS_DECLARATION
    Description
    MPZ10S40FSS_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    MPZ10S40FSS_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MPZ10S40FSS_REACH_DECLARATION
    Description
    MPZ10S40FSS_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    MPZ10S40FSS_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MPZ10S40FSS_ROHS_CHINA_DECLARATION
    Description
    MPZ10S40FSS_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    MPZ10S40FSS_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /