Schneider Electric USA Website

Welcome to our website.

Select your location

View all   NF Panelboards
Schneider Eletric NF418L1 Picture

NF418L1

Green premium brand logo Product Logo
Schneider Eletric NF418L1 Picture
NF418L1
Green premium brand logo Product Logo

NF Panelboard, interior, main lug, 125 A, 3 PH, 4 wire, 18 CCT, Al

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 1,446.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Panelboard Type
    Main lugs
    Branch Circuit Breaker Type
    EDB/EDG/EDJ
    Busbar Material
    Aluminium
    Complementary
    number of spaces
    18
    Enclosure Nominal Height
    26 in (660.40 mm)
    38 in (965.20 mm)
    Enclosure Nominal Width
    20 in (508.00 mm)
    Enclosure Nominal Width
    5.75 in (146.05 mm) NEMA 1
    6.5 in (165.10 mm) NEMA 3R/5/12
    Line Rated Current
    125 A
    [Iu] rated interrupted current
    65 kA
    wiring configuration
    4-wire
    Number of Phases
    3 phase
    Voltage Rating
    480Y/277 V AC
    connections - terminals
    Lug line AWG 6...AWG 2/0 aluminium/copper
    Lug neutral AWG 6...AWG 2/0 aluminium
    tightening torque
    40.01…50.01 lbf.in (4.52…5.65 N.m) 0.02…0.10 in² (13.30…67.43 mm²) AWG 6...AWG 2/0)
    100.01 lbf.in (11.3 N.m) 0.02…0.10 in² (13.30…67.43 mm²) AWG 6...AWG 2/0)
    274.99 lbf.in (31.07 N.m) 0.02…0.27 in² (13.30…177.3 mm²) AWG 6...350 kcmil)
    274.99 lbf.in (31.07 N.m) 0.02…0.20 in² (13.30…126.7 mm²) AWG 6...250 kcmil)
    274.99 lbf.in (31.07 N.m) 0.17…0.24 in² (107.2…152 mm²) AWG 4...300 kcmil)
    width
    10.44 in (265.18 mm)
    height
    21 in (533.40 mm)
    Environment
    standards
    CSA C22.2
    UL 67
    Ordering and shipping details
    Category
    08350 - NF MLO INTERIOR RTA
    Discount Schedule
    PE1A
    GTIN
    00785901871286
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.3 MB
    Date 9/30/19
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 73.8 KB
    Date 10/15/08
    CAD
    Format
    Size
    Date
    Add to My Documents
    NF 125A/250A MLO TYPE 1 (Version 1.3)
    Files in document
    dwf
    39.1 KB
    dwg
    147.1 KB
    dxf
    447.2 KB
    pdf
    104.4 KB
    prp.document.label.format zip
    Size 737.8 KB
    Date 10/17/08
    Files in document
    dwf
    39.1 KB
    dwg
    147.1 KB
    dxf
    447.2 KB
    pdf
    104.4 KB
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 80 KB
    Date 10/10/12
    Files in document
    doc
    49 KB
    pdf
    31 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.9 MB
    Date 3/5/19
    prp.document.label.format pdf
    Size 649.9 KB
    Date 8/29/18
    prp.document.label.format pdf
    Size 228.8 KB
    Date 8/13/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NF418L1 : NF Panelboard, interior, main lug, 125 A, 3 PH, 4 wire, 18 CCT, Al
    Description
    NF Panelboard, interior, main lug, 125 A, 3 PH, 4 wire, 18 CCT, Al
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    NF Panelboard, interior, main lug, 125 A, 3 PH, 4 wire, 18 CCT, Al
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 51.9 KB
    Date 1/29/09
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NF418L1 : NF Panelboard, interior, main lug, 125 A, 3 PH, 4 wire, 18 CCT, Al
    Description
    NF Panelboard, interior, main lug, 125 A, 3 PH, 4 wire, 18 CCT, Al
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    NF Panelboard, interior, main lug, 125 A, 3 PH, 4 wire, 18 CCT, Al
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NF418L1 : NF Panelboard, interior, main lug, 125 A, 3 PH, 4 wire, 18 CCT, Al
    Description
    NF Panelboard, interior, main lug, 125 A, 3 PH, 4 wire, 18 CCT, Al
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    NF Panelboard, interior, main lug, 125 A, 3 PH, 4 wire, 18 CCT, Al
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Approximate Dimensions



Compare products: /