USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NF Panelboards
Schneider Eletric NFTMS1 Picture

NFTMS1

Product Logo
Schneider Eletric NFTMS1 Picture
NFTMS1
Product Logo

NF Panelboard Acc. Bag Assembly Mounting Screw, qty 10, Trim

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    5.70 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Screw
    quantity per set
    Set of 10
    Complementary
    Current Rating
    250 A
    net weight
    12.85 lb(US) (5.83 kg)
    Ordering and shipping details
    Category
    08350 - NF MLO INTERIOR RTA
    Discount Schedule
    PE1A
    GTIN
    00785901103684
    Package weight(Lbs)
    0.05 kg (0.11 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D NF Circuit Breaker Panelboards Catalog (Version 0909)
    Description
    This catalog includes information on standards, ratings, circuit breakers, ground bar kits, surge protection, enclosures, terminal data, and wiring diagrams for NF circuit breaker panelboards.
    Size pdf
    Size 8.3 MB
    Date 9/30/19
    Description
    This catalog includes information on standards, ratings, circuit breakers, ground bar kits, surge protection, enclosures, terminal data, and wiring diagrams for NF circuit breaker panelboards.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    NF Lighting Panelboard: Series 0 to E1 Lighting Panelboard (Version 1.0)
    Description
    This data bulletin provides a comparison of the catalog numbers between Series 0 kits and Series E1 kits.
    Size pdf
    Size 73.8 KB
    Date 10/15/08
    Description
    This data bulletin provides a comparison of the catalog numbers between Series 0 kits and Series E1 kits.
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 80 KB
    Date 10/10/12
    Files in document
    doc
    49 KB
    pdf
    31 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    NF/NFOM Panelboards Installation (Version 03)
    Description
    This bulletin contains instructions for installing Square D brand NF and NFOM circuit breaker panelboards.
    Size pdf
    Size 4.9 MB
    Date 3/5/19
    Description
    This bulletin contains instructions for installing Square D brand NF and NFOM circuit breaker panelboards.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NF Panelboard Acc. Bag Assembly Mounting Screw, qty 10, Trim
    Description
    NF Panelboard Acc. Bag Assembly Mounting Screw, qty 10, Trim
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    NF Panelboard Acc. Bag Assembly Mounting Screw, qty 10, Trim
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NF Panelboard Acc. Bag Assembly Mounting Screw, qty 10, Trim
    Description
    NF Panelboard Acc. Bag Assembly Mounting Screw, qty 10, Trim
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    NF Panelboard Acc. Bag Assembly Mounting Screw, qty 10, Trim
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NF Panelboard Acc. Bag Assembly Mounting Screw, qty 10, Trim
    Description
    NF Panelboard Acc. Bag Assembly Mounting Screw, qty 10, Trim
    Size pdf
    Size 195.3 KB
    Date 12/5/19
    Description
    NF Panelboard Acc. Bag Assembly Mounting Screw, qty 10, Trim
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /