USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QO115VHPDF Picture

QO115VHPDF

Product Logo
Schneider Eletric QO115VHPDF Picture
QO115VHPDF
Product Logo

Mini CB, QO, 15 A, 1P, 120 V, 22 kA, Plug in, Dual Func

Show more characteristics
  • Price*
    578.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Miniature circuit-breaker
    Range
    QO
    Current Rating
    15 A
    Voltage Rating
    120 V AC
    Mounting Type
    Plug-in
    Number of Poles
    1P
    Circuit Breaker Type
    Combination ARC-fault and ground fault
    Ratings
    Not rated
    Electrical Connection
    Pressure plate
    Complementary
    Inturrupt Rating
    22 kA 120 V AC 50/60 Hz
    Number of Panel Spaces
    1
    Wire Size
    AWG 14...AWG 8 copper
    tightening torque
    40.71 lbf.in (4.6 N.m)
    height
    120.65 mm (4.75 in)
    depth
    73.91 mm (2.91 in)
    width
    19.05 mm (0.75 in)
    Environment
    Certifications
    UL listed
    CSA
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    06303-QO ARC FAULT CB
    Discount Schedule
    DE2A
    GTIN
    00785901860532
    Package weight(Lbs)
    4.00 oz (113.398 g)
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Size pdf
    Size 9.4 MB
    Date 9/13/19
    Description
    Digest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 126.2 KB
    Date 8/18/16
    Size pdf
    Size 428.2 KB
    Date 6/26/14
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    QO and QOB Dual Function (Combination AFCI and GFCI Circuit Breaker) (DF) (Pigtail and Plug-on Neutral) (Version 02)
    Description
    This document contains installation, testing, and removal information for Square D QO or QOB dual function circuit breakers.
    Size pdf
    Size 481.8 KB
    Date 6/18/19
    Description
    This document contains installation, testing, and removal information for Square D QO or QOB dual function circuit breakers.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Mini CB, QO, 15 A, 1P, 120 V, 22 kA, Plug in, Dual Func
    Description
    Mini CB, QO, 15 A, 1P, 120 V, 22 kA, Plug in, Dual Func
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Mini CB, QO, 15 A, 1P, 120 V, 22 kA, Plug in, Dual Func
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Mini CB, QO, 15 A, 1P, 120 V, 22 kA, Plug in, Dual Func
    Description
    Mini CB, QO, 15 A, 1P, 120 V, 22 kA, Plug in, Dual Func
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Mini CB, QO, 15 A, 1P, 120 V, 22 kA, Plug in, Dual Func
    Handout
    Format
    Size
    Date
    Add to My Documents
    QO and HomeLine Dual Function Circuit Breakers - Handout (Version 1.0)
    Description
    This handout explains the benefits of QO and Homeline dual function circuit breakers.
    Size pdf
    Size 287.8 KB
    Date 1/27/14
    Description
    This handout explains the benefits of QO and Homeline dual function circuit breakers.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Mini CB, QO, 15 A, 1P, 120 V, 22 kA, Plug in, Dual Func
    Description
    Mini CB, QO, 15 A, 1P, 120 V, 22 kA, Plug in, Dual Func
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Mini CB, QO, 15 A, 1P, 120 V, 22 kA, Plug in, Dual Func
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /