Schneider Electric USA Website

Welcome to our website.

Select your location

View all QO™ Load Centers
Schneider Eletric QO124M200WG100 Picture

QO124M200WG100

Product Logo
Schneider Eletric QO124M200WG100 Picture
QO124M200WG100
Product Logo

QO LoadCenter, Main Breaker, 200A, 125A MB 1PH-3W, 24SP, NEMA1, Wide Gutter

Show more characteristics
  • 683.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Load Center
    Marketing Trade Name
    QO
    cover type
    Order separately
    Complementary
    Load Center Type
    Main breaker
    Line Rated Current
    200 A
    number of spaces
    24
    Voltage Rating
    120/240 V AC
    Electrical Connection
    Lugs
    Grounding Bar
    Grounding bar (ordered separately)
    electrical connection
    Lugs
    wiring configuration
    4-wire
    3-wire
    Busbar Material
    Tin plated copper busbar
    Enclosure Material
    Welded sheet steel
    height
    29.84 in (758 mm)
    width
    14.25 in (362 mm)
    Environment
    Enclosure Rating
    NEMA 1 indoor
    ambient air temperature for operation
    23 °F (-5 °C)
    104 °F (40 °C)
    Ordering and shipping details
    Category
    00001-QO 1PH LC,12-42 CKT,NEMA1
    Discount Schedule
    DE3A
    Package weight(Lbs)
    18.23 lb(US) (8.269 kg)
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Size pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL cUL Certificate QO Load center single phase (Version 1.0)
    Description
    UL Certificate of compliance to UL 67 and CSA C22.2 No. 29, load centers and enclosed load centers, Type QO, single phase
    Size pdf
    Size 352.6 KB
    Date 8/16/14
    Description
    UL Certificate of compliance to UL 67 and CSA C22.2 No. 29, load centers and enclosed load centers, Type QO, single phase
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    QO Load Centers and Branch Circuit Breakers Installation Instructions (Version 1)
    Description
    This bulletin contains installation instructions for QO™ Circuit Breaker Load Centers.
    Size pdf
    Size 205.9 KB
    Date 3/26/06
    Description
    This bulletin contains installation instructions for QO™ Circuit Breaker Load Centers.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO124M200WG100 : QO LoadCenter, Main Breaker, 200A, 125A MB 1PH-3W, 24SP, NEMA1, Wide Gutter
    Description
    QO LoadCenter, Main Breaker, 200A, 125A MB 1PH-3W, 24SP, NEMA1, Wide Gutter
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    QO LoadCenter, Main Breaker, 200A, 125A MB 1PH-3W, 24SP, NEMA1, Wide Gutter
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /