APC Service Bypass PDU, 120V 30AMP W/ (4) NEMA 5-20R AND (1) L5-30R

SBP3000RM

Product availability: Stock - Normally stocked in distribution facility
notification_ok
APC SERVICE BYPASS PDU
notification_ok
Rack-mountable. Input Voltage 100 V AC to 125 V AC
notification_ok
Output Voltage 120 V AC
notification_ok
APC 5-Outlets 3kVA PDU SBP3000RM Power Distribution Units
notification_ok
1 x NEMA L5-30R, 4 x NEMA 5-20R - 3 kVA - Rack-mountable

Environmental Data

Environmental Data
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
Yes
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings