APC Smart-UPS SRT 192V 5kVA and 6kVA RM Battery Pack Marine

SRT192RMBPM

notification_ok
Replacement battery (1) is available
notification_ok
Provides extended runtime for Smart-UPS applications
notification_ok
Reliable lead-acid battery with a voltage of 192V
notification_ok
Designed for rack-mounted installations with a 3U height
notification_ok
Operates within a temperature range of 32 to 104°F

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
483 kg CO2 eq.
Use Better
Average percentage of recycled plastic content
information_stroke
Minimum post-consumer or post-industrial recycled thermoplastic content out of the total mass of plastic in the product.
15 %
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
Yes

+ Lifecycle Services

Sort by:
Scheduled 5X8 assembly service and Power-Up service

WASSEMUPS-3R-SB-00

EcoCare Advanced for Single-Phase UPS, 1 year, upgrade to factory warranty, L06

ECO1PH1YFW06

  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings