USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Modicon Premium PAC
Schneider Eletric TSXDEY16A5 Picture

TSXDEY16A5

Schneider Eletric TSXDEY16A5 Picture
TSXDEY16A5

discrete input module Modicon Premium - 16 I 200..240 V AC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon Premium Automation platform
    product or component type
    Discrete input module
    discrete input number
    16 capacitive isolated EN/IEC 61131-2 type 2
    discrete input voltage
    220 V AC
    network frequency
    50/60 Hz 47…63 Hz AC
    sensor power supply
    170…264 V
    input compatibility
    With 2-wire/3-wire proximity sensors EN/IEC 60947-5-2
    discrete input current
    15 mA
    Complementary
    voltage state 1 guaranteed
    159 V
    current state 1 guaranteed
    6 mA
    voltage state 0 guaranteed
    40 V
    current state 0 guaranteed
    4 mA
    input impedance
    20000 Ohm at state 1
    response time
    <= 20 ms
    10 ms
    isalotion resistance
    < 10 MOhm 500 V DC
    power dissipation
    0.97 W
    electrical connection
    Screw terminal
    marking
    CE
    current consumption
    80 mA 5 V DC
    module format
    Standard
    net weight
    0.79 lb(US) (0.36 kg)
    Environment
    dielectric strength
    1500 V AC 50/60 Hz
    standards
    92/31/EEC
    73/23/EEC
    CSA C22.2 No 213 Class I Division 2 Group A
    93/68/EEC
    EN/IEC 61131-2
    89/336/EEC
    CSA C22.2 No 213 Class I Division 2 Group B
    CSA C22.2 No 213 Class I Division 2 Group D
    IEC 60664
    UL 508
    CSA C22.2 No 213 Class I Division 2 Group C
    CSA C22.2 No 142
    product certifications
    GL
    RINA
    RMRS
    ABS
    BV
    DNV
    LR
    ambient air temperature for operation
    32…140 °F (0…60 °C)
    ambient air temperature for storage
    -13…158 °F (-25…70 °C)
    relative humidity
    10…95 % without condensation for operation
    5…95 % without condensation for storage
    operating altitude
    0...6561.68 ft (0...2000 m)
    protective treatment
    TC
    IP degree of protection
    IP20
    pollution degree
    2
    Ordering and shipping details
    Category
    22558 - TSX PREMIUM, ATRIUM & PL7 PRO
    Discount Schedule
    PC22
    GTIN
    00785901725497
    Package weight(Lbs)
    3.00 kg (6.61 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    CAD
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /