Surge protection device accessory, display, 160kA, 120/240 VAC, 1 phase, 3 wire, remote, counter

TVS1DSPVC

Product availability: Non-Stock - Not normally stocked in distribution facility
notification_ok
Surgelogic™ provides high performance surge suppression even in severe electrical conditions
notification_ok
Externally mounted replacement module design allows for fast, easy service or replacement
notification_ok
Noise filtering as well as transient surge suppression
notification_ok
Fusing uses Thermal Cut-Off circuitry to isolate the SPD during severe overvoltages
notification_ok
Complies with UL 1449 and 1283 and CSA C22.2

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
99 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
69
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
630.00 USD
information_stroke
Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.

+ Lifecycle Services

Sort by:
Cables connection kit, patch cable, IMA, 192 inches

TVS192PCK

  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Tech Support: 877-342-5173
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Software and Firmware
  • Product Selector
  • Product Replacement
  • DigestPLUS Online Catalog
  • Industries
  • Partners
  • Schneider Electric Community
  • Events
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings