Schneider Electric USA Website

Welcome to our website.

Select your location

View all Low Voltage General Purpose Transformers (Resin Encapsulated)
Schneider Eletric WS363 Picture

WS363

Green premium brand logo Product Logo
Schneider Eletric WS363 Picture
WS363
Green premium brand logo Product Logo

Weathershield - D17 & H17 Transformer

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    299.00 USD
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Weathershield
    accessory / separate part category
    Enclosure accessory
    Complementary
    material
    Grey painted steel
    mounting mode
    Bolt-on
    product destination
    Transformer
    box number
    17D
    17H
    18D
    18H
    type of installation
    Indoor/outdoor
    height
    157.48 mm (6.2 in)
    width
    495.30 mm (19.5 in)
    depth
    79.38 mm (3.125 in)
    Ordering and shipping details
    Category
    16270 - LVGP PARTS
    Discount Schedule
    PE2
    GTIN
    00785901357001
    Package weight(Lbs)
    2.22 kg (4.9 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 14: Transformers (Version 1.0)
    Description
    Digest 178 Catalog Section 14 includes information on general purpose dry type 600 V and below, industrial control, instrument, and energy efficient dry type transformers. Replaces Digest 177 section 14; 0100CT1501_SEC-14
    Size pdf
    Size 839.2 KB
    Date 12/6/19
    Description
    Digest 178 Catalog Section 14 includes information on general purpose dry type 600 V and below, industrial control, instrument, and energy efficient dry type transformers. Replaces Digest 177 section 14; 0100CT1501_SEC-14
    Sup. Digest 178 Catalog 06: Transformers (Version 1.0)
    Description
    Section 6 of Supplemental Digest 178. This document contains supplemental information on transformers.This document replaces Supplemental and Obsolescence Digest 177 Section 06, document number SD_0100CT1502_SEC-06
    Size pdf
    Size 591.8 KB
    Date 5/12/19
    Description
    Section 6 of Supplemental Digest 178. This document contains supplemental information on transformers.This document replaces Supplemental and Obsolescence Digest 177 Section 06, document number SD_0100CT1502_SEC-06
    Square D EE Low Voltage Distribution Transformers Catalog (Version 1.0)
    Description
    Schneider Electric introduced the first TP1-compliant low voltage dry-type distribution transformers in December 1998. With the 2005 Energy Act, Schneider Electric is expanding its offering of TP-1-compliant products by launching a new line of TP-1 qualified transformers. Additionally, The Office of Energy Efficiency (OEE) of Natural Resources Canada(NRCan) has amended Canadas Energy Efficiency Regulations to require Canadian dealers to comply with minimum energy performance standards for dry-type transformers imported or shipped inter-provincially for sale or lease in Canada.
    Size pdf
    Size 1.2 MB
    Date 4/13/07
    Description
    Schneider Electric introduced the first TP1-compliant low voltage dry-type distribution transformers in December 1998. With the 2005 Energy Act, Schneider Electric is expanding its offering of TP-1-compliant products by launching a new line of TP-1 qualified transformers. Additionally, The Office of Energy Efficiency (OEE) of Natural Resources Canada(NRCan) has amended Canadas Energy Efficiency Regulations to require Canadian dealers to comply with minimum energy performance standards for dry-type transformers imported or shipped inter-provincially for sale or lease in Canada.
    Square D Low Voltage Transformer Mechanical Lugs Kits Catalog (Version 1.0)
    Description
    This document provides catalog numbers for Wire Ranges, Primary Voltage Ratings, and Secondary Voltage Ratings.
    Size pdf
    Size 1 MB
    Date 10/7/05
    Description
    This document provides catalog numbers for Wire Ranges, Primary Voltage Ratings, and Secondary Voltage Ratings.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1.3 MB
    Date 6/10/16
    Files in document
    dwg
    177.1 KB
    dwf
    62.1 KB
    dxf
    967.8 KB
    pdf
    117.5 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    General Purpose Low Voltage Transformers, Indoor/Outdoor, Encapsulated, 600 V (Version 00)
    Description
    This document provides installation, operation, and maintenance information for indoor/outdoor, encapsulated transformers under 600 V.
    Size pdf
    Size 386.1 KB
    Date 7/31/18
    Description
    This document provides installation, operation, and maintenance information for indoor/outdoor, encapsulated transformers under 600 V.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    WS363 : Weathershield - D17 & H17 Transformer
    Description
    Weathershield - D17 & H17 Transformer
    Size pdf
    Size 195.3 KB
    Date 1/22/20
    Description
    Weathershield - D17 & H17 Transformer
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    WS363 : Weathershield - D17 & H17 Transformer
    Description
    Weathershield - D17 & H17 Transformer
    Size pdf
    Size 195.3 KB
    Date 1/22/20
    Description
    Weathershield - D17 & H17 Transformer
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    WS363 : Weathershield - D17 & H17 Transformer
    Description
    Weathershield - D17 & H17 Transformer
    Size pdf
    Size 195.3 KB
    Date 1/22/20
    Description
    Weathershield - D17 & H17 Transformer
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /