USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NF Panelboards
Schneider Eletric WW22 Picture

WW22

Product Logo
Schneider Eletric WW22 Picture
WW22
Product Logo

NF Panelboard Acc. Vertical Wireway, MH, 22 in

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,769.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Cable tray
    provided equipment
    Jumper bar 1
    Complementary
    Enclosure Height
    558.80 mm (22 in)
    Ordering and shipping details
    Category
    00038 - NQOD PANELS RTA
    Discount Schedule
    PE1A
    GTIN
    00785901847182
    Package weight(Lbs)
    4.26 kg (9.4 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    EU RoHS Directive
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NF Panelboard Acc. Vertical Wireway, MH, 22 in
    Description
    NF Panelboard Acc. Vertical Wireway, MH, 22 in
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    NF Panelboard Acc. Vertical Wireway, MH, 22 in
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /