View all
Harmony XAP, XB2 SL 22 mm Push Button Control Stations

XB2SL65007
XB2SL65007
empty control station - XB2-S - metal - 30 openings in 6 columns
Show more characteristics
XB2SL65007 has not been replaced. Please contact your customer care center for more information.
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Characteristics
Main range of product Harmony XAPproduct or component type Empty control stationdevice short name XB2SLproduct destination For Ø 22 mm control and signalling unitsproduct front plate size 260 x 320 mmusable depth 4.53 in (115 mm)number of cut-out 30 cut-outsmaterial Sheet steelproduct mounting Flush mountingIP degree of protection IP54 IEC 60529IP547 NF C 20-010Complementary number of vertical rows 6net weight 12.13 lb(US) (5.5 kg)Environment protective treatment TCambient air temperature for storage -40…158 °F (-40…70 °C)ambient air temperature for operation -13…158 °F (-25…70 °C)electrical shock protection class Class I IEC 60536Class I NF C 20-030Ordering and shipping details Category 18406-WORLD SERVICE PARTS(OTHER OP INT)Discount Schedule CS2GTIN 03389110633702Package weight(Lbs) 13.01 lb(US) (5.900 kg)Returnability NoCountry of origin FROffer Sustainability California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.govREACh Regulation REACh free of SVHC YesEU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationToxic heavy metal free YesMercury free YesRoHS exemption information China RoHS Regulation Circularity Profile No need of specific recycling operationsWEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.Contractual warranty Warranty 18 months -
View more
Documents
Language- English3
China RoHS declarationFormatSizeAdd to My Documentsempty control station - XB2-S - metal - 30 openings in 6 columnsDescriptionempty control station - XB2-S - metal - 30 openings in 6 columnsSize pdfSize 195.3 KBDate 12/14/19Descriptionempty control station - XB2-S - metal - 30 openings in 6 columnsEU RoHS DeclarationFormatSizeAdd to My Documentsempty control station - XB2-S - metal - 30 openings in 6 columnsDescriptionempty control station - XB2-S - metal - 30 openings in 6 columnsSize pdfSize 195.3 KBDate 12/14/19Descriptionempty control station - XB2-S - metal - 30 openings in 6 columnsREACh DeclarationFormatSizeAdd to My Documentsempty control station - XB2-S - metal - 30 openings in 6 columnsDescriptionempty control station - XB2-S - metal - 30 openings in 6 columnsSize pdfSize 195.3 KBDate 12/14/19Descriptionempty control station - XB2-S - metal - 30 openings in 6 columns -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.