Schneider Electric USA Website

Welcome to our website.

Select your location

View all Harmony XB4/ZB4 Metal Push Buttons
Schneider Eletric ZB4BV01TQ Picture

ZB4BV01TQ

Schneider Eletric ZB4BV01TQ Picture
ZB4BV01TQ

pilot light head ZB4BV01 sold by 100

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony XB4
    product or component type
    Head for pilot light
    product compatibility
    BA 9s
    device short name
    ZB4
    bezel material
    Chromium plated metal
    mounting diameter
    0.87 in (22 mm)
    sale per indivisible quantity
    100
    shape of signaling unit head
    Round
    cap/operator or lens colour
    White
    operator additional information
    With plain lens
    Complementary
    CAD overall width
    1.14 in (29 mm)
    CAD overall height
    1.14 in (29 mm)
    CAD overall depth
    1.22 in (31 mm)
    resistance to high pressure washer
    1015.26 psi (7000000 Pa) 131 °F (55 °C) 0.1 m
    electrical composition code
    P3 front mounting BA 9s
    P4 front mounting BA 9s and transformer
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    ambient air temperature for operation
    -40…158 °F (-40…70 °C)
    overvoltage category
    Class I IEC 60536
    IP degree of protection
    IP66 IEC 60529
    IP67
    IP69
    IP69K
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK06 IEC 50102
    standards
    EN/IEC 60947-1
    JIS C8201-5-1
    EN/IEC 60947-5-1
    UL 508
    EN/IEC 60947-5-4
    CSA C22.2 No 14
    EN/IEC 60947-5-5
    JIS C8201-1
    vibration resistance
    5 gn 2…500 Hz)IEC 60068-2-6
    shock resistance
    30 gn 18 ms) half sine wave acceleration IEC 60068-2-27
    50 gn 11 ms) half sine wave acceleration IEC 60068-2-27
    Ordering and shipping details
    GTIN
    03389110878271
    Package weight(Lbs)
    0.00 lb(US) (0.001 kg)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size html
    Size 315 B
    Date 4/9/13
    Description
    UL Certificate
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)

    Connection by Screw Clamp Terminals or Plug-in Connectors or on Printed Circuit Board

    Connection by Faston Connectors



    (1)
    Diameter on finished panel or support
    (2)
    40 mm min. / 1.57 in. min.
    (3)
    30 mm min. / 1.18 in. min.
    (4)
    Ø 22.5 mm / 0.89 in. recommended (Ø 22.3 mm 0+0.4 / 0.88 in. 0+0.016)
    (5)
    45 mm min. / 1.78 in. min.
    (6)
    32 mm min. / 1.26 in. min.


    Pushbuttons, Switches and Pilot Lights for Printed Circuit Board Connection
    Panel Cut-outs (Viewed from Installer’s Side)


    A:
    30 mm min. / 1.18 in. min.
    B:
    40 mm min. / 1.57 in. min.

    Printed Circuit Board Cut-outs (Viewed from Electrical Block Side)

    Dimensions in mm


    A:
    30 mm min.
    B:
    40 mm min.

    Dimensions in in.


    A:
    1.18 in. min.
    B:
    1.57 in. min.

    General Tolerances of the Panel and Printed Circuit Board

    The cumulative tolerance must not exceed 0.3 mm / 0.012 in: T1 + T2 = 0.3 mm max.

    Installation Precautions

    • Minimum thickness of circuit board: 1.6 mm / 0.06 in.

    • Cut-out diameter: 22.4 mm ± 0.1 / 0.88 in. ± 0.004

    • Orientation of body/fixing collar ZB4 BZ009: ± 2°30’ (excluding cut-outs marked a and b).

    • Tightening torque of screws ZBZ 006: 0.6 N.m (5.3 lbf.in) max.

    • Allow for one ZB4 BZ079 fixing collar/pillar and its fixing screws:

      • every 90 mm / 3.54 in. horizontally (X), and 120 mm / 4.72 in. vertically (Y).

      • with each selector switch head (ZB4 BD•, ZB4 BJ•, ZB4 BG•).

    The fixing centers marked a and b are diagonally opposed and must align with those marked 4 and 5.


    (1)
    Panel
    (2)
    Printed circuit board

    Mounting of Adapter (Socket) ZBZ 01•

    • 1 2 elongated holes for ZBZ 006 screw access

    • 2 1 hole Ø 2.4 mm ± 0.05 / 0.09 in. ± 0.002 for centring adapter ZBZ 01•

    • 3 8 × Ø 1.2 mm / 0.05 in. holes

    • 4 1 hole Ø 2.9 mm ± 0.05 / 0.11 in. ± 0.002, for aligning the printed circuit board (with cut-out marked a)

    • 5 1 elongated hole for aligning the printed circuit board (with cut-out marked b)

    • 6 4 holes Ø 2.4 mm / 0.09 in. for clipping in adapter ZBZ 01•

    Dimensions An + 18.1 relate to the Ø 2.4 mm ± 0.05 / 0.09 in. ± 0.002 holes for centring adapter ZBZ 01•.


  • Technical Description

    Electrical Composition Corresponding to Codes P1, P3, PF1, PR1 and PF2

    Light block



    Electrical Composition Corresponding to Code P4



    Legend

    Single contact


    Double contact


    Light block


    Possible location



Compare products: /