Vietnam
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

input interface module - 9.5 mm - electromechanical - 24 V DC - 1 NC

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Interface for discrete signals
    product or component type
    Slim electromechanical input interface module
    contacts type and composition
    1 NO
    [Uc] control circuit voltage
    24 V
    control circuit type
    DC
    width pitch dimension
    9.5 mm
    maximum [In] rated current
    0.0195 A
    reverse polarity protection
    Control circuit: internal
    short-circuit protection
    2 A external fuse type fast blow
    [Ith] conventional free air thermal current
    1 A conforming to IEC 60947-1
    local signalling
    Control signal state: 1 LED
    quantity per set
    Set of 5
    Complementary
    control circuit voltage limits
    28.8 V
    connections - terminals
    Screw clamp terminal
    operating threshold
    16.9 V
    drop-out voltage
    3.8 V
    holding current
    2 mA
    power dissipation in W
    0.45 W
    maximum switching voltage
    125 V DC
    140 V AC
    [Ue] rated operational voltage
    <= 100 V DC conforming to IEC 60947-5-1 for built-in contacts
    <= 127 V AC conforming to IEC 60947-5-1 for built-in contacts
    network frequency
    50/60 Hz
    [Ie] rated operational current
    1 A AC-12 Ue: 127 V per 1000000 cycles conforming to IEC 60947-5-1
    1 A DC-12 Ue: 24 V per 1000000 cycles conforming to IEC 60947-5-1
    1 A DC-13 Ue: 24 V per 1000000 cycles conforming to IEC 60947-5-1
    0.5 A AC-14 Ue: 127 V per 1000000 cycles conforming to IEC 60947-5-1
    0.5 A AC-15 Ue: 127 V per 1000000 cycles conforming to IEC 60947-5-1
    minimum switching current
    1 mA
    minimum switching voltage
    5 V
    electrical reliability
    1e-008
    operating time
    <= 10 ms between energisation of coil and closing of NO contact DC
    <= 6 ms between de-energisation of coil and closing of NO contact DC
    contact bounce time
    <= 5 ms
    operating rate in Hz
    10 Hz at no-load
    0.5 Hz at Ie
    mechanical durability
    20000000 cycles
    [Ui] rated insulation voltage
    250 V conforming to VDE 0110 group C
    300 V conforming to IEC 60947-1
    flame retardance
    V0 conforming to UL 94
    cable cross section
    0.27…4 mm², 1 wire rigid
    0.34…2.5 mm², 1 or 2 wires flexible with cable end
    0.6…2.5 mm², 1 or 2 wires flexible without cable end
    operating position
    Any position
    installation category
    II conforming to IEC 60947-1
    mounting support
    Combination rail
    Symmetrical DIN rail
    Asymmetrical DIN rail
    net weight
    0.032 kg
    Environment
    immunity to microbreaks
    1 ms
    dielectric strength
    2000 V between coil circuit and contact circuits
    2500 V between wired interface and earth
    750 V between open contacts
    standards
    IEC 60947-5-1
    product certifications
    DNV
    LROS (Lloyds register of shipping)
    UL
    CSA
    BV
    IP degree of protection
    IP20 conforming to IEC 60529
    protective treatment
    TC
    fire resistance
    960 °C conforming to IEC 60695-2-1
    shock resistance
    30 gn for 11 ms conforming to IEC 60068-2-27
    vibration resistance
    3 gn (f = 10…150 Hz) conforming to IEC 60068-2-6
    electromagnetic compatibility
    1.2/50 µs shock waves immunity test 0.5 kV for U < 50 V conforming to IEC 947-1
    1.2/50 µs shock waves immunity test 1.5 kV for U < 150 V conforming to IEC 947-1
    1.2/50 µs shock waves immunity test 2.5 kV for U < 300 V conforming to IEC 947-1
    Electromagnetic field immunity test, level 3 10 V/m between 27...1000 MHz conforming to IEC 61000-4-3
    Electrostatic discharge immunity test, level 3 8 kV conforming to IEC 61000-4-2
    Rapid transients immunity test, level 3 on input/output 1 kV conforming to IEC 61000-4-4
    Rapid transients immunity test, level 3 on power supply 2 kV conforming to IEC 61000-4-4
    ambient air temperature for operation
    -25…70 °C at Us
    -5…40 °C unrestricted operation
    -5…55 °C from 0.85...1.1 Us
    ambient air temperature for storage
    -40…80 °C
    operating altitude
    <= 3000 m
    pollution degree
    2 conforming to IEC 60947-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents & Downloads

    Language
    • English
    • Latvian
    • Danish
    • Ukrainian
    • French
    • Finnish
    • Hungarian
    • Chinese
    • Korean
    • Lithuanian
    • Russian
    • Italian
    • Spanish
    • Slovenian
    • Dutch
    • Norwegian
    • Turkish
    • Kazakh
    • Portuguese
    • Macedonian
    • Croatian
    • Polish
    • Romanian
    • German
    • Swedish
    • Estonian
    Certificate
    Date
    Size
    Add to My Documents
    CSA Certificate ABR-1 ABR-2 ABS-2 (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU DOC - Zelio Interfaces ABR-1 ABR-2 ABS-2 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Marine certificate
    Date
    Size
    Add to My Documents
    DNV-GL Marine Certificate ABR-1 ABR-2 ABS-2 interface modules (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ABR... Electromechanical Interface Modules, Product Environmental Profile (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Slim Electromechanical Interface Module
    Dimensions



  • Connections and Schema

    Slim Electromechanical Interface Module
    Example of Application with PLC

    Interfacing PLC discrete inputs


    S1
    Pushbuttons series contacts
    (1)
    Processing power supply
    (2)
    PLC positive logic discrete inputs
    (3)
    Process power supply
    (4)
    2-wire sensors
    (5)
    3-wire sensors


    Slim Electromechanical Interface Module
    Circuit Diagram

    1 N/O



Compare products: /