Nhãn hiệu của chúng tôi

Chào mừng bạn đến với Trang web của Schneider Electric

Chào mừng đến với trang web của chúng tôi.
		
Hôm nay chúng tôi có thể giúp gì cho bạn?
What are the EMI/RFI Specifications for 800 Series/Quantum RIO cable runs?

Issue
What are the EMI/RFI Specifications for 800 Series/Quantum RIO cable runs?

Product Line
Quantum, 800 Series

Resolution
Specifications available for 800 Series Remote I/O drops tested in-situ, ie:
operating and with the system coax cable connected, are:

Immunity
Reference EN50082-2:1994 Generic Immunity Standard

RF Immunity
ENV50140
10V/m 80-1000MHz, 1KHz AM 80%
Radiated Impulse
ENV50204
3V/m 1.89GHz

ESD
EN61000-4-2
4kV Indirect

Conducted RF Immunity
EN50141:1993
150kHz to 80MHz, 1kHz AM 80%
3V For Cables 1 to 30 meters in length
10V For cables over 30 meters in normal use

Fast Transients
IEC 61000-4-4
1kV Signal and Control Lines over 10 meters
2kV Power Lines

Surge Transients
ANSI C37.90.1

Voltage Changes
EN61000-4-11:1994


Emissions
EN55011 Group A Class 1 In Situ


Legacy KB System (APS) Data: RESL168432 V1.0, Originally authored by on , Last Edited by on
Related ranges: Modicon 1/2/3/4/5/8/984s