Issue
To inform users the incorrect IO scanner device control block bit map in Modicon Quantum with Unity Ethernet Network Modules User Manual.
Product Line
Modicon Quantum
Environment
140NOE77101
Resolution
Effected Documentation: Modicon Quantum with Unity Ethernet Network Modules User Manual
Related Product part number: 140NOE77101/11
· To use %MDx.4 as device control block, the double word to enable/disable each I/O scanner entry is described below:
| Register | |||||||||
| Double Word %MDx[0] | Table Entry # | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Table Entry # | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Double Word %MDx[1] | Table Entry # | 17 | 18 | 19 | 20 | 21 | 22 | 23 | 24 |
| Bit | 15 ** | 14 ** | 13 ** | 12 ** | 11 ** | 10 ** | 9 ** | 8 ** | |
| Table Entry # | 25 | 26 | 27 | 28 | 29 | 30 | 31 | 32 | |
| Bit | 7 ** | 6 ** | 5 ** | 4 ** | 3 ** | 2 ** | 1 ** | 0 ** | |
| Table Entry # | 33 | 34 | 35 | 36 | 37 | 38 | 39 | 40 | |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Table Entry # | 41 | 41 | 43 | 44 | 45 | 46 | 47 | 48 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Table Entry 49 through 112 | |||||||||
| Double Word %MDx[4] | Table Entry # | 113 | 114 | 115 | 116 | 117 | 118 | 119 | 120 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Table Entry # | 121 | 122 | 123 | 124 | 125 | 126 | 127 | 128 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
-
- NOTE**: it is the bit of MDx[1] used for I/O scanner table entry 17 to 32, not MDx[0].
Bit number: Bit 0 is a low bit counting from right side.
Example:
If users configure %MD1:4 as device control block, %MD1[0] bit 31 can enable/disenable I/O scanner table entry 1. %MD1[1] bit 15 can enable/disenable I/O scanner table entry 17.
- NOTE**: it is the bit of MDx[1] used for I/O scanner table entry 17 to 32, not MDx[0].
| Register | |||||||||
| %MWx+1 | Table Entry # | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Table Entry # | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| %MWx+2 | Table Entry # | 17 | 18 | 19 | 20 | 21 | 22 | 23 | 24 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Table Entry # | 25 | 26 | 27 | 28 | 29 | 30 | 31 | 32 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| %MWx+3 | Table Entry # | 33 | 34 | 35 | 36 | 37 | 38 | 39 | 40 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Table Entry # | 41 | 41 | 43 | 44 | 45 | 46 | 47 | 48 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Table Entry 49 through 112 | |||||||||
| %MWx+8 | Table Entry # | 113 | 114 | 115 | 116 | 117 | 118 | 119 | 120 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Table Entry # | 121 | 122 | 123 | 124 | 125 | 126 | 127 | 128 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
-
Bit number: Bit 0 is a low bit counting from right side.
Example:
If users configure %MD1:4 as device control block, %MW2 bit 15 can enable/disenable I/O scanner table entry 1. %MW3 bit 15 can enable/disenable I/O scanner table entry 17.
Schneider will correct the documentation -- Modicon Quantum with Unity Ethernet Network Modules User Manual to match the current implementation.
Đã phát hành cho: Schneider Electric Việt Nam