We have the MTTF (Mean time to failure) value for this product. These values are provided by statistics regarding the experience of the product in industrial area.
The MTTF for the product Tesys T is 700 000 hours. This value is done by test and simulation.
The calculated MTTF for various Tesys T part references are provided below and in attachment.
| Surrounding temperature: 60°C | MTTF (in Hours) | ||||||
| Contr. Power Supply | Modbus | Profibus | DeviceNet | CANopen | Ethernet | ||
| LTMR | 24VDC | 881924 | 883203 | 888920 | 888920 | 525956 | |
| 100-240VAC | 862156 | 863377 | 868841 | 868841 | 515916 | ||
| LTMR+LTME | 24VDC | 701682 | 702491 | 706104 | 706104 | 456087 | |
| 100-240VAC | 703945 | 704759 | 708395 | 708395 | 454756 | ||
| Surrounding temperature: 15°C | MTTF (in Hours) | ||||||
| Contr. Power Supply | Modbus | Profibus | DeviceNet | CANopen | Ethernet | ||
| LTMR | 24VDC | 2189252 | 2231027 | 2259601 | 2259601 | 1314890 | |
| 100-240VAC | 2244059 | 2287979 | 2318034 | 2318034 | 1289790 | ||
| LTMR+LTME | 24VDC | 1670071 | 1694272 | 1710700 | 1710700 | 1140217 | |
| 100-240VAC | 1754072 | 1780792 | 1798946 | 1798946 | 1136890 | ||
Đã phát hành cho: Schneider Electric Việt Nam