Issue
ION9000 CAD Drawing files
Product Line
ION9000
Environment
CAD drawings
Cause
Requesting 2D and 3D models of the ION9000 series meter and accessories.
Resolution
For more information, refer to the ION9000 product page and select "Documents" to view data sheets, user guides, CAD files, and more. Direct download links for the CAD files are listed below.
Advanced power quality metering CAD files:
Option and accessory CAD files:
- METSERD192 - PowerLogic Remote display, color touchscreen, 192 x 192 mm for ION9200
- METSEPM89RD96 - 89RD Remote display 96x96mm, with 3m cable + mount acc
- METSE9B2BMA - ION9 mounting adapter for Quality Meter + Remote Display back to back
- METSEPM89M2600 - I/O Module - Digital - 6 Inputs + 2 relays outputs
- METSEPM89M0024 - I/O Module - Analogue - 4 inputs + 2 outputs
- METSEPMFIBER - Communication Module - Fiber-Ethernet module
Đã phát hành cho: Schneider Electric Việt Nam