Nhãn hiệu của chúng tôi

Chào mừng bạn đến với Trang web của Schneider Electric

Chào mừng đến với trang web của chúng tôi.
		
Hôm nay chúng tôi có thể giúp gì cho bạn?
How do I order an HDPM6000 Solution
Issue
What is the HDPM6000 Part number?
Product Line
HDPM6000 Head Unit
HDPM6000R Retrofit Kit
HDPM6000S CTs, CT Strip Modules
HDPM6000 IO Modules
HDPM6000 Busway Modules
HDPM6000 Power Supply
Environment
HDPM Solution
Cause
How do I build an HDPM6000 Solution?
Resolution
For Sales, please contact your SE Sales representative or your SE Project Manager.
• Sales will build the HDPM6000 solution, provide part number information, and quote assistance.
For Support, please contact the Technical Support Team at 888-797-6468, opt 1 or pmo.support@se.com
There are different components that make up a solution for an HDPM6000 system.
• HDPM6000 serves as the head unit  (Note: only one voltage reference)
•  HDPM6000R: retrofit module (24, 42, or 84 circuit modules: up to 192 circuits)
•  HDPM6000S: strip module
•  HDPM6000 IO module
•  HDPM6000B: Busway module
•  The right HDPM6000 Power Supply based on the voltage you are monitoring.
•  METSEHDPM6PSV240    HDPM6000 Power supply 100-240VAC to 24VDC 60watt
•  METSEHDPM6PSV500    HDPM6000 Power Supply 400-500VAC to 24VDC 90 Watt
•  PowerLogic™ HDPM6000 metering system documentation https://www.se.com/us/en/download/document/998-20995363_HD_Metering_eBro/
Ordering options available for the HDPM6000 solution
Ordering options available for the HDPM6000 solution