Hôm nay chúng tôi có thể giúp gì cho bạn?

I-LINE ENABLE MODULE Documentation and parts number

Issue

I-Line Enable Module documentation and part number not found.

Product Line

I-Line Enable Module

Environment

Website

Cause

I-Line Enable Module documentation couldn’t be found the customer is looking for I-Line Smart Cell.

Resolution

Since 2024, the product formerly known as the “I-Line Smart Cell” has been renamed to “I-Line Enable Module”. This change has led to some confusion when searching for documentation or product part numbers on our website.

In addition to the name change, there have been minor updates in the product’s design, documentation, and part numbering. These updates may affect how the product is referenced or identified in technical resources.

Please refer to Table 1 below for a detailed comparison of the part numbers associated with the previous and current naming conventions.

Table 1.

Table 1

Example of PM5500 and PM8000 in the I-Line Enable Module part number:

  1. PM5500
  • ICWR243X5563: I-Line Enable Module, PM5563 Power Meter, 480VAC, wide side right, w/CT shorting block, dual E/N + Modbus, 6in space.
  • ICWL243X5563: I-Line Enable Module, PM5563 Power Meter, 480VAC, wide side left, w/CT shorting block, dual E/N + Modbus, 6in space
  1. PM8000
  • ICWR263X8244: I-Line Enable Module, PM8244 Power Meter, 480VAC, wide side right, w/CT shorting block, dual E/N + Modbus, 6in space
  • ICWL263X8244: I-Line Enable Module, PM8244 Power Meter, 600VAC, wide side left, w/CT shorting block, dual E/N + Modbus, 6in space.

For more information the documentation clinks on the hyperlink below, and some pdf files are attached for documentation also.