Hôm nay chúng tôi có thể giúp gì cho bạn?

What is the B10/B10d value of Harmony XB4/XB5 of Estop push button?

1. What you need to know

For a Harmony XB4 or XB5 emergency stop push button, B10d = 1,500,000 operations. This is derived from the B10 of the complete push button, which is 300,000 operations: the emergency stop operator has a B10 of 300,000 cycles and the contact block a B10 of 1,000,000 cycles at nominal current AC-15 (230 V, 2 A), and the complete device takes the lower of the two. Because 20 % of failures are assumed to be dangerous for an emergency stop, B10d = B10 / 0.2, giving 1,500,000. Use the complete assembly figure, not the operator alone, in an ISO 13849-1 calculation.

2. How B10 and B10d are defined

B10 is the number of operations at which 10% of the population of components has failed.

B10d is the same measure but considering only dangerous failures - ie for emergency stop devices that could cause failure of the safety function.

  • 𝑩𝟏𝟎 (𝑬𝒎𝒆𝒓𝒈𝒆𝒏𝒄𝒚 𝒔𝒕𝒐𝒑 𝒑𝒖𝒔𝒉𝒃𝒖𝒕𝒕𝒐𝒏)=𝐦𝐢𝐧⁡{(𝑩𝟏𝟎(𝑬𝒎𝒆𝒓𝒈𝒆𝒏𝒄𝒚 𝒔𝒕𝒐𝒑 𝒉𝒆𝒂𝒅),𝑩𝟏𝟎(𝒄𝒐𝒏𝒕𝒂𝒄𝒕 𝒃𝒍𝒐𝒄𝒌)}
  • 𝑩𝟏𝟎 (𝒄𝒐𝒏𝒕𝒂𝒄𝒕 𝒃𝒍𝒐𝒄𝒌) corresponds to the contact electrical endurance and depends on the utilization category, operating voltage, and switching current.
  • 𝑩𝟏𝟎 (𝑬𝒎𝒆𝒓𝒈𝒆𝒏𝒄𝒚 𝒔𝒕𝒐𝒑 𝒉𝒆𝒂𝒅) corresponds to the head mechanical endurance and is specified under standard operating conditions.
  • 𝑩𝟏𝟎𝒅( 𝑬𝒎𝒆𝒓𝒈𝒆𝒏𝒄𝒚 𝒔𝒕𝒐𝒑 𝒑𝒖𝒔𝒉𝒃𝒖𝒕𝒕𝒐𝒏)=𝑩𝟏𝟎(𝑬𝒎𝒆𝒓𝒈𝒆𝒏𝒄𝒚 𝒔𝒕𝒐𝒑 𝒑𝒖𝒔𝒉𝒃𝒖𝒕𝒕𝒐𝒏)/𝑭
  • F is the ratio between dangerous failures and total failures. For Harmony XB4/XB5 emergency stop pushbuttons, F=0.2.

3. Reference values for Harmony XB4 / XB5 emergency stop push buttons

Parameter

Value

Conditions and derivation

Commercial reference

B10 (Emergency stop head)

300,000 operations

Standard operating conditions

ZB4BS844

B10 (contact block)

1,000,000 operations

AC15, 2A at 230VAC, operating frequency < 3600 cycles/hour, duty cycle = 0.5

DC13, 0.5A at 24VDC operating frequency < 3600 cycles/hour, duty cycle = 0.5

ZBE102 (NC contact block)

B10 (Emergency stop pushbutton)

300,000 operations

-

Complete unit : XB4BS8444

or complete control station with complete unit :  XALK178F

Sub-assemblies: ZB4BS844 head + ZB4BZ104 or ZB4BZ1045 body

B10d (Emergency stop pushbutton)

1,500,000 operations

-

Complete unit : XB4BS8444

or complete control station with complete unit :  XALK178F

Sub-assemblies: ZB4BS844 head + ZB4BZ104 or ZB4BZ1045 body

4. Related references

Type

Commercial reference

Description

Complete unit

Emergency stop switching off, metal, red mushroom 40mm, Ø22,trigger turn to release, 2NC screw clamp terminals

Control station with complete unit

Control station, plastic, yellow lid, 1 red mushroom push button Ø40, turn to release, 2NC screw clamp terminals

Head

Emergency stop head, switching off, metal, red mushroom Ø40, Ø22, trigger turn to release

Body

2 NC contact blocks screw clamp terminals with metal fixing collar

Contact

Single NC contact block screw clamp terminals

Note1 : Those products are also available in plastic versions through XB5 range.

Note2 : Emergency stop head and complete units are also available in other head diameters and types, and with key.

Launch Product Selector on se.com to configure a Harmony selector switch according to your requirements or contact Schneider Electric Technical Support to check a configuration against your control scheme.