W@de RTU
W@de RTU
Tính năng
The remote management modules of the W@de range, W series – W315, W320E and W325 – are designed for typical remote management applications in water systems or general infrastructure. They can be used alone or associated with any Schneider Electric PLC or industrial controller: Modicon Quantum, Modicon Premium, Modicon M340, Twido, Zelio, Altivar, etc.
These units enable:
- continuous measurement, saving, processing and archiving of process data
- communication within sites and to a supervisor using the protocols Modbus/Modbus TCP, IEC870-5-101/104, DNP3/DNP3-IP
- alarm notification to operating personnel
- programming of automation systems (W325)
- remote operation and configuration
Lợi ích
More flexibility for a safe monitoring
The W@de RTU range, W series, makes communicating with your remote equipment simple.
- Optimise your operating and maintenance costs by consulting your remote sites without the need for travel.
- Monitor your consumption using data archiving.
- Be alerted immediately to any faults through alarm notification.
- Control your equipment with embedded controllers.
Các ứng dụng
- Remote management of pumping stations
- Remote management of water treatment stations
- Remote management of infrastructure: wind turbines, etc.