Magelis iDisplay
Industrial displays
Trình bày
Tính năng
Industrial new external display range
- to be connected on Magelis Modular iPC but also with any 3rd party PC including office PC.
- 15" TFT XGA 1024 X 768
- 19" TFT SXGA 1280 X 1024
- Touch screen with serial and USB interface
- AC input power
- Same dimension as Magelis Smart & Compact IPC 15"
- Certified UL 508 - CSA
Lợi ích
The industrial PC ideal partner
Industrial flat screen monitors, they are designed for use with PCs. Featuring LCD TFT technology, they offer excellent viewing comfort and extended service lifeCác ứng dụng
- Infrastructures
- Automotive
- Food & Beverage