PowerLogic ION6200

Panel meters for feeders or tenant space

Một phần của PowerLogic™

Basic power and energy meter for feeders, loads or tenant space
PowerLogic ION6200 Schneider Electric Panel meters for feeders or tenant space

Tính năng

Characteristics (some features are optional):

  • Panel-mount, LED display
  • 3-phase, 4-quadrant metering, class 0.5 accuracy (IEC, ANSI)
  • Voltage, current, power, frequency, power factor, demand, energy
  • Total harmonic distortion
  • 2 digital pulse outputs
  • RS-485 communications port
  • Protocol: Modbus RTU slave

Lợi ích

The PowerLogic ION6200 helps you:

  • reduce energy-related costs
  • optimise equipment use
  • replace analogue panel meters

Các ứng dụng

  • Analysis of efficiency, losses and capacity
  • Cost allocation and sub-metering
  • Demand or power factor management

Liên kết bổ sung