Fupact ISFT

Fuse switch disconnector

Một phần của PacT Series

-
Fupact ISFT Schneider Electric Fuse switch disconnector

Tính năng

  • Current ratings from 100 to 630 A
  • 4 frame sizes
  • Several installation types: mounting plate, DIN rail or busbar
  • Connection system by cable or direct on busbar
  • Compatible with DIN fuses

Lợi ích

  • High level of reliability against short-circuits
  • Simplicity and high flexibility on busbar systems
  • Opening and closing operations are dependent on the operator’s action
  • Powering and control of industrial motors as local isolation device

Các ứng dụng

Protection and control of LV electrical installations:
- Power distribution
- Motor protection
- Public distribution (power utilities)