Modicon Edge I/O NTS

The future-ready I/O system for data aggregation

Một phần của Modicon

Modicon Edge I/O NTS is a robust IP20 distributed I/O system with a wide choice of modules. Edge I/O NTS is integrated in EcoStruxure Machine, Control and Automation Expert. It works with a large variety of PLCs as Modicon M241, M251, M262, M660, M340, M580, SoftdPAC, PacDrive and third-party PLC over Modbus TCP or EtherNet/IP.​ Modules and features presented will be deployed during 2025. For feature availability, check Release Notes.

Modicon Edge I/O NTS Schneider Electric The future-ready I/O system for data aggregation