Altivar 12

Variable Speed Drives for commercial equipment from 0.18 to 4 kW

Một phần của Altivar

Altivar Machine ATV12 Variable Speed Drive is designed for commercial equipment and small machines with 3-phase 240V for asynchronous motors which require EMC standards up to C1 in residential areas. With dedicated functions and 3 macros applications (Start/Stop, PID, Speed) for simple environments. Embedded with PID, PID feedback supervision, PID Predictive speed, simply Jog functions, Catch on Fly and 8 preset speeds.
Altivar 12 Schneider Electric Variable Speed Drives for commercial equipment from 0.18 to 4 kW