-
-
Lọc theo:
Đặt lại tất cả -
8 sản phẩm -
-
Tính năng
- Suitable floor standing enclosure, structure made from stainless steel sheet, folded and welded forming a solid structure.
- Material: Stainless steel AISI 304L or AISI 316L
- Versions: - 8 sizes in AISI 304L stainless steel - Option in AISI 316L stainless steel (on request )
- Degrees of protection: - IP55 ( IEC60529 ) - IK10 - plain door ( IEC62262 )
- Three finishing options: - Polished Scotch brite®
- Certifications:
- IEC 62208 (Bureau Veritas)
- Microbeading ( on request )
- Painted (on request)Enclosures Spare Parts
Schneider Electric selected a wide variety of spare parts for your enclosure. No matter if the enclosure is recently built or has several years, you can have the replacement parts you need.
Lợi ích
Enclosures for exposed environments!
- A comprehensive offer: Many different standard dimensions and different stainless steel specifications. Wide range of accessories, including 19 inch racks.
- Watertightness: The front rain gutter avoids ingress of water, oil or other kinds of liquids. It ensures IP 55 and protects the interior when the door is open.
- Stainless steel options: The correct material for each application and environment.
- Clean and hygienic: The different high-quality finishing options are easily cleaned.
- Robustness: Due to the method of construction, the Spacial SFX offers excellent resistance to torsion and impacts IK 10.
- Customised versions on request.
Các ứng dụng
Two different stainless steel specifications:
- AISI 304L - Specially recommended for food and beverage applications as well as infrastructure, except in salty environments
- AISI 316L - Specially recommended for environments with high salinity or chlorine content. Marine applications.
Gallery