TeSys Giga contactors
Contactors to control motors up to 800 A (40 kW / 400V) or switch lines up to 1100A
Tính năng
Lợi ích
- Diagnosis prevents 90% unexpected downtime
- Full-scale protection reduces 50% recovery time after trip
- Modularity enables fast replacement within 10 minutes
TeSys Giga series motor starters ensure high performance in a compact design with faster machine integration
- Electronic coil improves electrical performance
- Fast, flexible machine integration
- Future-ready for EcoStruxure Machine
TeSys Giga series motor starters offer flexible configuration and optimize your time on task
- Integration of 3D models into engineering software reduces the design time
- Improved coordination table ensures system reliability
- 90% less commercial reference reduces the selection time
Các ứng dụng
- Machinery, HVAC, Hoisting, Mining & Metals, Oil & Energy, Utilities, Wind turbines, Photovoltaic, data centres, etc.
- Switching of resistive, inductive, capacitive and DC circuits
- Frequency drives and soft starters•Light distribution circuits, induction furnaces, etc.