Altivar Soft Starter ATS480

Soft starters for Process & Infrastructures from 3 to 900 kW

Một phần của Altivar

The Altivar™ Soft Starter ATS480 is the next evolution of soft starters for digitization optimized to meet cybersecurity standard. Designed to address process and infrastructures, ATS480 simplifies project execution and maximizes the availability of your applications, even in the most demanding environments. ATS480 builds on the proven robustness and start/stop performance extending the lifetime of the ATS48 equipment and preserving your initial investment by reusing current design.
Altivar Soft Starter ATS480 Schneider Electric Soft starters for Process & Infrastructures from 3 to 900 kW