Modicon Premium
Large PLC for Discrete or Process applications and high availability solutions
Ngừng sản xuất
Sản phẩm
Trình bày
Đăng ký phần mềm
Tính năng
With the new Premium processors in the Unity range, there is no need to worry about restrictions…
- 5 IEC languages as standard: LD, ST, FBD, SFC, IL.
- High performance CPUs with 37 ns per instruction and up to 7 Mb of programme
- High-level multitasking system
- A compact system (very high density modules) particularly at ease in extended architectures (distribution of 16 racks in real time without repeater)
- An extensive catalogue of application-specific modules (safety, reflex processing, counter, position control, motion, weighing, data storage)
- New High End processors
- All Ethernet TCP/IP Transparent Ready services: IO scanning, Global Data, Web server, e-mail messaging, direct access to databases, TCP Open, Network Time Protocol, etc.
- Numerous built-in ports: USB port, Ethernet TCP/IP port with Web server, CANopen or FIP master port, Modbus serial port
- The widest connectivity offer on the market:AS-Interface, Modbus Plus, INTERBUS or PROFIBUS DP
Lợi ích
Winning products right across the board
More flexibility and openness...Premium offers unrivalled performance, reducing cycle times and avoiding any need for optimisation, thanks to the integration of more diagnostics and production data, freedom of communication and access to generic programming.
Các ứng dụng
- Complex and special machines
- Manufacturing processes
- Infrastructure