Linergy TR Cable Ends (Ferrules) and Tools
Mark-able cable ends, insulated cable ends in dispenser pack, uninsulated cable ends and tools
Sản phẩm
Trình bày
Tính năng
- Various colors, sizes, and packaging
- Insulated mark-able, standard or twin
- Uninsulated and banded cable ends
- Three lengths available: short, medium, and long
- Packed in easy-to-use dispenser pack or printed zippered bags
- For cables up to 50mm²
Lợi ích
- Dispenser pack type of packaging improves working conditions:
- By simply pressing the sides, the dispenser releases the required quantity of cable ends into the receptacle, where they can easily be picked up.
- Releasing pressure on the sides stops the flow of cable ends.
- Facilitates storage by avoiding mixing cable ends of different sizes
- Identifies the c.s.a. of cable ends it contains
- Designed for controlled dispensing and automatic storage
- Cable ends can be easily picked up from the dish-shaped receptacle
- Mark-able cable ends facilitate the cable installation in any type of application:
- No need to use other marking accessories for cables.
- Rapid clip-on mounting of up to seven markers on each cable end
- AR1 markers available for special symbols, all letters, and digits in 10 different colors
Các ứng dụng
- Distribution
- Construction
- Bottling
- Material Handling
- Harsh Environment
- Automotive
- Conveyance Lines
- Complex and Special Machines
- Industrial Markets
- Assembly Lines