Fipio, Fipway

Field bus

Legacy buses
Fipio, Fipway Schneider Electric Field bus

Tính năng

  • Fip: PLCs (Series 7, Series 1000, Modicon TSX Micro, Premium) - Drives - IP 20/IP 67 I/O – Operator terminals – Inductive identification
  • Modbus Plus: PLCs (Modicon Quantum, Momentum, Premium, TSX Micro, Compact) - Drives - IP 20/IP 67 I/O – Operator terminals
  • Modbus: PLCs (Series 7, Series 1000, Modicon TSX Micro, Premium, Quantum, Momentum, Compact, Twido) – Most Telemecanique devices
  • Uni-Telway: PLCs (Series 7, Modicon TSX Micro, Premium) - Most Telemecanique devices
  • Serial links: PLCs (Series 7, Series 1000, Modicon TSX Micro, Premium, Quantum, Momentum, Compact, Twido)

Lợi ích

Universally recognized and widely used, the Modbus fieldbus is still an essential, open communications standard, supported by a large number of products on the market today. Fip and Modbus Plus are always chosen for their performance, openness and high level of integration. Serial links allow you to connect any equipment without using protocols.

Các ứng dụng

  • All.