MiCOM C264

Modular and compact substation or bay controller, Smart RTU and MV One Box Solution

Một phần của PowerLogic™

MiCOM C264 is the compact and modular substation and bay controller, communicating with IEDs and local SCADA, acquiring input/outputs (I/O) or measurements, and providing open automation processing in demanding electromagnetic environments.
MiCOM C264 Schneider Electric Modular and compact substation or bay controller, Smart RTU and MV One Box Solution

Tính năng

Robust and ready for system integration, MiCOM C264 is dedicated to smart management of electrical installations. It leverages the future-proof IEC 61850 standard and communicates with multiple IEDs, gateways, and local HMI/SCADA.

When equipped with predefined automation schemes, MiCOM C264 performs automatic transfer of source, synchronism check, automatic voltage regulation, generator control, and power synchronizer.

MiCOM C264 also:

  • Is a One Box Solution with MV feeder protection features
  • Can be connected to Smart Terminal Blocks and distributed I/Os
  • Is synchronized from IRIG-B signals, SNTP, PTP (IEEE 1588-2008) or from the control center
  • Interfaces with EcoStruxure Power Device App for nearby monitoring

It embeds cybersecurity and complies with IEC 62351-8 (RBAC), Sys Logs, Radius. With the System, MiCOM C264 is IEC 62443-3-3 certified.

Spare Parts Services: 10 years

Lợi ích

MiCOM C264 Bay Controller, MiCOM C264 RTU and MiCOM C264P applications contribute to:

  • Maximize energy availability
  • Simplify the control and monitoring of electrical assets
  • Improve security of operations in electrical networks
  • Accelerate project delivery with pre-packaged engineering
  • Optimize the TCO – Total Cost of Ownership on electrical installations

Các ứng dụng

MiCOM C264 is a bay controller, RTU, AVR, OBS with feeder protection, load shedding unit, and generator controller for new installations and retrofits - with local services and support over the entire MiCOM C264 lifecycle:

  • Electrical bay panels
  • Electrical substations
  • Renewables and generation plants
  • Large buildings and critical facilities
  • Oil, gas & petrochemical, mining, mineral & metal environments
  • Transportation - metro, tramway & train traction substations
  • Large industrial sites

Liên kết bổ sung