Sepam series 60
Protection Relays for Complex Distribution Systems
Tính năng
Sepam series 60 includes 8 types of Sepam. One type of Sepam is dedicated to one application.
Characteristics:
- 3 types of User-Machine Interface
- 4 current inputs
- 3 voltage inputs
- 28 binary inputs
- 16 binary outputs
- logic equation editor
- IEC 61850 w/ GOOSE
- 1 Modbus communication port
- 16 RTD inputs
- removable memory cartridge with parameters and settings for quick commissioning after replacement
Lợi ích
Simple, Dependable, Fast
Protect your power system with full peace of mind using Sepam protection relays.
- 20 years of experience in digital relays
- A consistent range of relays organised according to applications
Các ứng dụng
- S60, S62 : substation incomers and feeders protection
- M61 : motor protection
- T60, T62 : transformer protection
- G60, G62 : generator protection
- C60 : capacitor protection