-
-
Lọc theo:
Đặt lại tất cả -
-
-
Tính năng
A complete and consistent offer
- Pushbuttons with protective bellow and large dia 37mm actuation surface for use with gloves
- Pushbuttons with silicone booted head
- Emergency Stop trigger action and mechanical latching pushbuttons with protective bellow
- Selector switches and key switches with protective boots
- Complete products or sub assemblies for user assembly
- Screw clamp or spring clamp terminals connections
- Wide range of accessories : protective boots for heads and for contact blocks, protective guard
Rugged construction
- Up to IP 66, IP69K
- Emergency stop devices conforming to EN/IEC 60204-1, to EN/ISO 13850 and Machinery Directive 2006/42/EC
- CE marked
- Special contacts for low-power or high-power switching
- Shakeproof connection screws (periodic retightening unnecessary)
Simplicity and speed of installation
- One hand installation
- Fixing by a single nut (XB5) or triple point fixing collar (XB4)
- Common accessories to other Harmony XB4/XB5 components
Lợi ích
Complete control & signalling solution for harsh environment
- Rugged construction and excellent operation in wet or dirty environments
- Clear and permanent marking on head , customisable to customer needs
- Simple and consistent offer that complements existing offer for harsh environment and uses standard Harmony contact blocks and fixing collars
Các ứng dụng
Perfectly adapted to outdoor applications, Harmony XB4/XB5 Harsh environment meets the needs for applications in Industrial vehicles, outdoor machinery, mining and marine.
Harmony XB4/XB5 for harsh environments
Ø 22 mm pushbuttons, for harsh environment
Một phần của Harmony
-