Linergy "Hot Plug" distribution
Linergy HK
Sản phẩm
Trình bày
Tính năng
Linergy HK
Hot plug connection system up to 160 A. A multi-standard offer, IPxxB and pre-assembled system that allows “under-live circuit” connections.
Hot plug connection system up to 160 A. A multi-standard offer, IPxxB and pre-assembled system that allows “under-live circuit” connections.
Lợi ích
Linergy HK
- Easy evolution of the panel
- Reliable hot plug modification or evolution
- Multi-standard offer up to 160 A
Các ứng dụng
Designed to be used inside functional and universal switchboards:
- Prisma P, PH cubicles up to 4000 A
- Spacial SFP cubicles up to 4000 A
- Prisma G floor standing and wall mounted enclosures up to 630 A
- Prisma Pack enclosures up to 160 A
- Spacial enclosures SF, SM…
- Isobar enclosures up to 250 A
- Disbo Extra enclosures up to 250 A
* When using within Prisma or Spacial SFP , you benefit from IEC 61439-1&2 tested solutions.