APC NetShelter Metered-by-Outlet Rack PDUs
Metered-by-outlet Rack Power Distribution Units (Rack PDU) provide real-time remote monitoring at the outlet level to provide advanced data center energy management.
Sản phẩm
Trình bày
Tính năng
APC Metered-by-outlet Rack Power Distribution Units (PDUs) provide active metering of individual outlets to enable energy optimization and detailed capacity planning. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered-by-outlet rack PDUs provide a more granular level of power utilization data to allow Data Center Managers to make more precise decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered-by-outlet Rack PDUs include individual outlet power metering, a temperature/humidity sensor port, and locking IEC receptacles. Users can access and configure Metered-by-outlet rack PDUs through secure Web, SNMP, or Telnet Interfaces and are complimented by APC Centralized Management platforms using StruxureWare Data Center Expert, Capacity Manager and Change Manager.
Lợi ích
Agility
- Single input power source - Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
- Local Current Monitoring Display - The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)
- Alarm Thresholds - Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.
- Network Management Capabilities - Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
- Metering-by-Outlet capability - Individual outlet level power metering provides a more granular view of the power distributed to equipment within the enclosure. It also provides the ability to analyze component power trends and perform capacity planning.
- Integrates with StruxureWare Data Center Expert - An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
- Flash Upgradeable - Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)
- Load indicator LED - Indicates overload and warning conditions based on the user-defined alarm thresholds. Alerts users of potential overloaded circuits. (Note: Only available with units with local current monitoring feature)
- 60C Operating Temperature - All 8000 and 9000 series PDUs now provide the ability to operate in a maximum ambient air temperature of 60C (140F) at full load ensuring reliability and availability even in today's high density deployments. Other models allow up to 45C (113F).