Rack-mount Transfer Switches
Intelligent and cyber-secure transfer switch for seamless power switching
Sản phẩm
Trình bày
Tính năng
With Industry-leading reliability, agility, and manageability the APC NetShelter Rack ATS provides redundant power to single-corded equipment loads in the IT rack. The NetShelter Rack ATS Fifth-Generation series has been upgraded with the Network Management Card 3 (NMC3) and various other technical advancements for network port sharing, environmental monitoring, and enhanced security. The Rack ATS offers industry-leading transfer time and improved outlet connections to ensure seamless power switching without interrupting critical loads. Users can access and configure Rack ATS through secure Web UI, SNMP, and CLI and are fully compatible with EcoStruxure IT
Lợi ích
Reliability
- Improved Switching time <10ms - The transfer time from one source to the other is seamless to the connected equipment, as the switching occurs safely between the two input sources regardless of any phase differences.
- Field-replaceable NMC - Integrated Network Management Card (NMC)/Display Module can be replaced in the field to minimize downtime disruption in the unlikely event of a failure.
- Temperature and humidity sensor support - Enables you to monitor temperature and humidity in your Data Center or Network Closet.
- Dual input power cords - Supply power to the connected load from primary and secondary power sources, that is, If among the two independent sources, the primary source becomes unavailable or out of configurable power range, the Rack ATS will seamlessly switch to draw power from the secondary source without interrupting critical loads.
- 2-years Standard warranty and 5-years extended warranty - For peace of mind and use for years to come.
- 32 Rack ATS Network Port Sharing - Connect and manage up to 32 Rack ATSs from one IP address to simplify and speed deployment while saving the cost required of having a dedicated network connection for each Rack ATS.
- Flash Upgradeable - Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released.
- Wi-fi connectivity - Supports APC Wi-fi USB device for cableless installation & setup.
- Gigabit Ethernet Support - Improved for today’s faster networks and future-proofed for networks to come, Supports faster Communication at 1 Gbps over Network, Enhance and standardizes network connectivity across all assets in the data center, Built-in network connectivity, which allows remote management via Web User Interface (Web UI), its command-line interface (CLI), Simple Network Management Protocol (SNMP), or EcoStruxure Data Center Expert.
- LCES1 Mini NMC3 Network Management Card - Color LCD display, Remote monitoring and control of an individual Rack ATS by connecting it directly to the network, New Rack ATSs utilize APC embedded Network Management Card 3 (NMC3) with enhanced security features including secured interfaces and a modified password policy providing peace of mind.
- EcoStruxure IT Ready - Seamless integration of one or many ATSs including alerts and control with EcoStruxure IT, Allows IT and data center professionals to monitor and manage all their critical IT infrastructure on-premises, in the cloud, and at the edge from anywhere with alarm notification in the event of an issue.
- 10 kAIC Overcurrent Protection - Provides protection in the event of a significant overcurrent event.
- Information Displays - Indicates the status of the AC sources powering the units, as well as indicates which source is set as the primary source and which source is currently supplying power to the load. This provides a visual depiction of the power flow from the input to the load. This allows the user to quickly glance at the power flow and status of the input sources without connecting to the unit.
- Rack-Mountable - Occupys only 1U of valuable rack space. Puts the power where it is needed most - in the rack near the equipment.