APC NetShelter Ethernet Switches

Support your network infrastructure with high-performance switching technology.

Một phần của NetShelter

Powerful switching capability compliments a extensive NetShelter rack accessory selection.
APC NetShelter Ethernet Switches APC Brand Support your network infrastructure with high-performance switching technology.

Tính năng

APC Ethernet Switches improve adaptability by offering a pre-integrated solution designed for InfraStruxure architecture. They lower total cost of ownership by providing rapid data transmission at cost-effective price points. APC 1U rackmount Ethernet Switches address the connectivity needs of network administrators, and are designed to eliminate congestion over the network. Ethernet Switches can be used anywhere that networking equipment exists, including wiring closets, computer rooms, and data centers of any size.

Lợi ích

Agility
  • Auto Negotiation - Adjust speed modes for the most successful connection.
  • Store and Forward Architecture - Improve efficiency by eliminating error packets in the network.
  • Flow Control - Ensures that the receiving device is capable of handling the transmitted data.
  • Automatic MDI/MDIX - Connect to devices easily, without the need for crossover cables.
Convenience
  • Plug and Play setup - Fast and Easy set up
  • Per Port Status LEDs - Provide real-time information on the system's operating status.
  • Rack mount - 1U rackmountable. Hardware included.