Symmetra PX
High-performance, right-sized, modular, scalable 10-500 kW 3-phase UPS for any size data center or facility
Sản phẩm
Trình bày
Tính năng
Symmetra PX UPSs are high-performance, scalable power protection systems designed to provide high levels of availability and redundancy. Seamlessly integrating into the data center, Symmetra PX is a true modular system. Dedicated power, intelligence, battery, and bypass modules are engineered into a design that can scale power and runtime as demand grows or as higher levels of availability and internal redundancy are required. It is also easily and efficiently serviceable. The highly-manageable Symmetra PX features self-diagnostic capabilities and standardized modules which mitigate the risk of human error, resulting in increased overall data center reliability. Symmetra PX 250/500 also offers battery flexibility, featuring compatibility with Galaxy lithium-ion battery cabinets or modular or classic VRLA battery cabinets. Simplify the right-sizing of your data center with the scalable and available Symmetra PX.
Lợi ích
Agility
- Scalable power capacity - Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.
- SmartSlot - Customize UPS capabilities with management cards.
- Programmable frequency - Ensures compatibility with different input frequencies.
- User-replaceable power modules - Enables simple upgrades and replacements of the Power Modules.
- Battery modules connected in parallel - Delivers higher availability through redundant batteries.
- User-replaceable batteries - Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
- Swappable power modules - Allows quick addition of power capacity or replacement of existing power modules. Installed modules are automatically recognized by the system.
- Power Modules connected in parallel - Enhances availability by allowing immediate, seamless recovery from isolated module failures.
- Redundant Intelligence Modules - Provides higher availability to the UPS connected loads by giving redundant communication paths to critical UPS functions.
- Configurable for N+1 internal redundancy - Provides high availability through redundancy by allowing configuration with one more Power Module than is necessary to support the connected load.
- Automatic internal bypass - Supplies utility power to the connected loads in the event of a UPS power overload or fault.
- Network manageable - Provides remote power management of the UPS over the network.
- Modular design - Provides scalability, N+1 redundancy, fast serviceability, and reduced maintenance requirements via self-diagnosing, swappable, and field-replaceable modules.
- Audible alarms - Provides notification of changing utility power and UPS power conditions
- LED status indicators - Quickly understand unit and power status with visual indicators.
- Integrates with StruxureWare Data Center Expert - An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
- EU CoC for UPS - Ensures that UPSs sold in the EU are highly efficient
- Input Power Factor Correction - Minimizes installation costs by enabling the use of smaller generators and cabling.
- Fully-rated power kVA equals kW - Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.
- 5x8 Start-up service included - Required for full coverage of factory warranty
- Generator compatible - Ensures clean, uninterrupted power to protected equipment when generator power is used.