Enerlin'X Com'X
Energy servers and data loggers
Tính năng
Com’X devices collect energy data throughout the building, from: electrical distribution devices (meters, switchgear) and Smart Panels; gas, steam, air or water metering devices; and temperature and environmental sensors.
Find out more
EcoStruxure Power Commission software (516.6 mb download)
EcoStruxure Power connected products catalogue
Download the latest Com'X 510 firmware (ComX510_v6.0.7) here
Download the latest Com'X 210 firmware (Com'X210_v6.0.7) here
These devices deliver the data on local area network (LAN) or to remote servers, to enable :
- smart displays: dashboards, historical graph/charts, etc, accessible with just a web browser (Com’X510), or remotely thanks to Powerview Remote Access service.
- advanced processing by EcoStruxure™ solutions such as Energy Operation web service, EcoStruxure™ Power Monitoring Expert, or by third-party Building Management System.
Lợi ích
Data collection from up to 64 field devices, each of them connected to either :
- Modbus over RS485 serial line
- Modbus TCP/IP over Ethernet
- Zigbee wireless digital
Configurable logging interval, from every minute to once a month.
Data storage duration of several weeks, up to 2 years with Com’X510.
Data publishing leveraging existing infrastructures: Ethernet or Wifi,
GPRS-ready for sites with difficult access to IT network, with high-level data security.
Local backup of configuration parameters, data storage in case of communication failure.
Quick fitting into electrical switchboards thanks to DIN rail clipping and profile.
Quick setup and configuration thanks to intuitive HMI :
- Automatic detection and IP address assignment, by operating system of computers
- Automatic detection and recognition of Schneider Electric field devices
- Manual object creation and configuration of third-party field devices
- Data selection for collection and publication through web pages, accessible with any standard browser.
- Advanced diagnostics an troubleshooting features
Các ứng dụng
Com’X 510 energy server: all-in-one-box energy management solution
- especially suitable for buildings up to 10,000 sq. meters
- as soon as connected, provides detailed and global views of energy consumptions
- easy to read and understand, inside familiar user interface (web browser)
- minimum investment : no additional hardware or software required