AccuSine

Controlled and selective neutralization of harmonics for non-linear load equipment in commercial and industrial environments

Một phần của PowerLogic™

Total management of harmonics and power factor correction for installations up to 1000kVA reducing total cost of ownership
AccuSine APC Brand Controlled and selective neutralization of harmonics for non-linear load equipment in commercial and industrial environments

Tính năng

By neutralizing harmonics, AccuSine eliminates nuisance tripping of circuit breakers and premature aging of equipment. AccuSine is extremely compact and can be mounted on a wall or installed in a switchgear cubicle. It can also be connected in parallel. AccuSine adapts automatically to any single-phase or three-phase load.

Lợi ích

Convenience
  • LCD display - Alpha-Numeric Display which displays system parameters and alarms.
  • LED status indicators - Quickly understand unit and power status with visual indicators.
Total cost of Ownership
  • Generator compatible - Ensures clean, uninterrupted power to protected equipment when generator power is used.
  • Input Power Factor Correction - Minimizes installation costs by enabling the use of smaller generators and cabling.