Easergy Pro

Easergy P3 software for setting and configuration

Một phần của PowerLogic™

eSetup Easergy Pro offers full facilities to set up Easergy P3 Protection relays. Intuitive and simple, eSetup Easergy Pro is a user-oriented interface to assist you during the engineering, commissioning and operation of Easergy P3 protection relays. Its streamlined workflow and graphical representations has been designed to simplify your configuration process.
Easergy Pro Schneider Electric Easergy P3 software for setting and configuration

Tính năng

During engineering


Create the configuration of the Easergy P3 relay, select the appropriate options and receive the order code
Set the characteristics of the CTs, VTs, or sensors connected to the relay, and select the protection functions that will be activated and their settings
Build specific logic conditions, if required, using a graphic editor
Map the digital inputs (DI) and different internal signals to the relevant functions, LEDs, and digital outputs (DO), using a straightforward matrix format.
Draw the single-line diagram (SLD) that will appear on the front display of the relay for switchgear control and select the measurements that will be displayed. If any, build the interlocking logic using a matrix format
Configure IEC 61850 protocol data set and the report control blocks that will be published and select the GOOSE data to which you want to subscribe
Complete the setting of additional functions (disturbance recorder, event logging system, clock synchronization, etc.).
During commissioning

Create the configuration of the Easergy P3 relay: select the appropriate options and receive the order code
Set the characteristics of the CTs, VTs, or sensors connected to the relay, and select the protection functions that will be activated and their settings
Build specific logic conditions, if required, using a graphic editor
Map the digital inputs (DI) and different internal signals to the relevant functions, LEDs, and digital outputs (DO), using a straightforward matrix format.
Draw the single-line diagram that will appear on the front display of the relay for switchgear control and select the measurements that will be displayed. If any, build the interlocking logic using a matrix format
Configure IEC 61850 protocol data set and the report control blocks that will be published and select the GOOSE data to which you want to subscribe
Complete the setting of additional functions (disturbance recorder, event logging system, clock synchronization, etc.).
During operation


Connect to the front panel of a single relay or gain access to several relays by connecting to Ethernet
Get the most of the metering capabilities during normal operation of the Easergy P3 protection relay:
Navigate the different measurements menus to access the power monitoring and power quality data.
Open the disturbance recorder menu to get a waveform capture or program the recording of a power trend.
Understand a trip, using eSetup Easergy Pro to investigate the fault data
Check the fault log of the protection that has tripped the circuit breaker
Download the disturbance record from the Easergy P3 and display it with a disturbance recorder evaluation tool, eg. Wavewin.

Lợi ích

• Simplified installation in your computer (.exe file format)
• On-line and Off-line connection to Easergy P3
• Direct access to CB control with mirror HMI display
• Intuitive logic programming
• Simple configuration using the protection Matrix
• Easy testing with the Virtual Injection Test
• User-friendly single-line diagram programming
• Direct access to measurement with phasor diagrams

Các ứng dụng

eSetup Easergy Pro is used to support Easergy P3 protection relays in various applications:
• Utilities
• Commercial Buildings
• Industries
• Oil & Gas
• MMM
• Hospitals
• Data Center
• Transportation
• Renewables and Solar generation
• Marine

Gallery

  • Engineering view
  • Commissioning view
  • Operation view