TeSys LT3

Relays processing PTC probe outputs, to protect motors from overheating

Một phần của TeSys

-
TeSys LT3 Schneider Electric Relays processing PTC probe outputs, to protect motors from overheating

Tính năng

  • Monitors the temperature of machines to be protected via PTC thermistor probes
  • LT3-SE: with automatic reset
  • LT3-SA: with automatic reset; voltage fault indicator light incorporated
  • LT3-SM: with manual reset; voltage fault indicator light, device “test" and "reset" button incorporated
Connection via cage connectors

Lợi ích

Intelligent product with built-in machine temperature control function and quick, simple selection.

Các ứng dụng

  • Industry, infrastructure, building, etc:
- General protection and protection of motors with PTC probes
- Protection of resistors, bearings, capacitors
- Frequent starts, severe environments