TeSys GV7
Thermal magnetic motor circuit breakers up to 110 kW
Ngừng sản xuất
Sản phẩm
Trình bày
Tính năng
- Rocker lever control
- Models: GV7-RE, GV7-RS
- 8 ratings
- Optional door-mounted control
- Short-circuit trip threshold: average 13 In
- Rated current with 415 V: 12…220 A
- Breaking capacity with 415 V (Icu) in accordance with IEC 947-2: 25…70 kA
- Connectors: screw clamp
Lợi ích
An ingenious alliance of electronic and electromechanical technology, the model GV7 range of motor circuit-breakers provides more effective protection, ideal for top-of-the-range applications.
Các ứng dụng
- Industry, infrastructure, building, etc:
- Easily inserted in any configuration by screw or clip-fixing onto mounting rails