TR

Inverter/chargers power conversion solution

-
TR Schneider Electric Inverter/chargers power conversion solution

Tính năng

A more sophisticated multi-stage battery charging algorithm

  • Charger turns off once batteries are fully charged, reducing energy bills
  • Battery life is prolonged because batteries are not continually held at float voltage

Power factor corrected (PFC) charging

  • Electrical draw is reduced by up to 30% less AC input current, while delivering the same DC charging current
  • A better savings/value equation – less input power per amp of charge current (generator fuel costs), with maximum available AC power for loads

Reduced electrical noise and interference with TV’s and radios

  • Trace Series inverter-chargers are FCC Class B Compliant with necessary EMI filtering components

Designed for harsh environments

  • Conformal coated circuit boards
  • High temperature operating range (50ºC)
  • Chassis designed to prevent pests from entry into unit

Lợi ích

The TR Inverter/Chargers are an economical power conversion solution designed to provide modified sine-wave electricity to essential circuits in the home or business during a power outage.

  • Easy-to-install
  • Economical backup power solution

Các ứng dụng

  • Residential
  • Developing country