Harmony XK
Joystick controllers and controller stations & desks
Tính năng
3 ranges to operate a machine in four directions (up/down/right/left) inside a cabin
XKB for light duty application
- Compact and lightweight
- Pre-defined cams (XKBA) or variable composition (XKBE)
- 4 contacts (10A) per movement + 1central position
- Mechanical durability : 1 million in each direction
XKD for medium duty application
- Compact and fully configurable
- Use with XJC controller stations or seated controller desks
- 16 contacts (10A) max per movement
- Mechanical durability : 3 millions in each direction
XKM for heavy duty application
- Extremely robust and fully configurable
- Use with XJC controller stations or seated controller desks
- 24 contacts (16A) per movement
- Mechanical durability : 4 millions in each direction
Spare parts and accessories : bellows, handles, legend plates, potentiometers, etc...
Lợi ích
Robust and customized control
- Designed to control hoisting and materials handling equipments, their extreme robustness enables uses in severe environments
- By their huge number of configurations, they cover a wide choice of applications.
Các ứng dụng
- Hoisting and materials handling applications
- Combined with automation system equipments they ensure the starting, acceleration and braking of the drive motors