NG125
Multi 9 high performances miniature circuit breakers
Sản phẩm
Trình bày
Tính năng
- Nominal current: 10 to 125 A
- Large choice of breaking capacities and tripping curves: B, C, D...
- Compliance with standards: IEC 60947-2, certified by national official authorities
- Suitable for isolation in accordance with industrial standards: IEC 60947
- Operating voltage: up to 500 Vac, insulation voltage: 690 V
- Optional add-on earth leakage modules: Vigi NG125
- Optional auxiliaries: indication of state and tripping, shunt trip, undervoltage trip, overvoltage trip
Lợi ích
The maximum in miniature format
Benefiting from all the simplicity of modular installation, the NG125 circuit-breaker combines performance and robustness required in the most demanding industrial installations.Các ứng dụng
Protection in all industrial and tertiary buildings:
- Incoming protection in modular enclosure
- Outgoers in power switchboards.